Insertion tool EA538KP

Insertion tool EA538KP
【Product Specifications】
・Overall length-175mm
・Applicable cable-UTP・STP cable
・Applicable terminal-LSA-Plus terminal
・Cutting capacity-dia.0.4~0.8mm
・Possible to crimp cut cable just inserting to terminal board
・UTP, STP cable can be crimped, cut, and detachedat LSA-Plus terminal boad
・With hanging hook, blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538KP

Part Number
EA538KP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.53 €

1 6 Days

Loading...

  1. 1

This page is Insertion tool EA538KP, part number EA538KP.
You can find the detail information about specifications and dimensions on part number EA538KP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360