Scissors for Tin Plate EA540CB

Scissors for Tin Plate EA540CB
【Product Specifications】
・Overall length-160mm
・Blade length-30mm
・For metal plate(Tin, aluminium and copper plates up to 0.5mm)
・Blade material-High carbon cutting steel
・Hard chrome finish
・Color…Red
・Specification…Straight blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA540CB

Part Number
EA540CB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.59 €

1 6 Days

Loading...

  1. 1

This page is Scissors for Tin Plate EA540CB, part number EA540CB.
You can find the detail information about specifications and dimensions on part number EA540CB.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360