Craft Scissors EA540CW-14A

Craft Scissors EA540CW-14A
【Product Specifications】
・Overall length-160mm
・Blade length-40mm
・Blade-High-carbon cutting steel
・For cutting of IV cable, aluminum, copper, tinplate, plastics, etc.
・Color…Pink
・Cutting a guide…The line: 2.0mm2, Leather: Up to 2mm, Plastic plate: Up to 1.0mm, Cardboard: Up to 5.0mm, Rubber plate: Up to 5.0mm, Aluminum plate: Up to 0.5mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA540CW-14A

Part Number
EA540CW-14A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.79 €

1 6 Days

Loading...

  1. 1

This page is Craft Scissors EA540CW-14A, part number EA540CW-14A.
You can find the detail information about specifications and dimensions on part number EA540CW-14A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360