Precision Driver EA550M

Precision Driver EA550M
【Product Specifications】

・(+) Bit-#00, #0
・(-) 1.5x0.23, 1.8x0.30, 2.0x0.40, 2.5x0.40, 3.0x0.50mm
・Hex Driver-0.9, 1.5, 2.0mm
・Hexalobular Driver-T5, T6
・Length-137,157,177mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA550M

Part Number
EA550M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

151.91 €

1 6 Days

Loading...

  1. 1

This page is Precision Driver EA550M, part number EA550M.
You can find the detail information about specifications and dimensions on part number EA550M.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360