[Titanium Alloy](-)Screwdriver EA560PT-150

[Titanium Alloy](-)Screwdriver EA560PT-150
【Product Specifications】
・Material-Titanium alloy
・Non-magnetic, chemical resistance
・Blade W x T…6.5 x 1.2mm
・Shaft length…150mm
・Weight (g)…73

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA560PT-150

Part Number
EA560PT-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.03 €

1 7 Days

Loading...

  1. 1

This page is [Titanium Alloy](-)Screwdriver EA560PT-150, part number EA560PT-150.
You can find the detail information about specifications and dimensions on part number EA560PT-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360