Cable Stripper EA580MC-2

Cable Stripper EA580MC-2
【Product Specifications】
・Cable dim.-4.5mm to 28.5mm
・Longitudinally, transversally cuttable with a lever.
・Overall length-135mm
・Specification…Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA580MC-2

Part Number
EA580MC-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.42 €

1 6 Days

Loading...

  1. 1

This page is Cable Stripper EA580MC-2, part number EA580MC-2.
You can find the detail information about specifications and dimensions on part number EA580MC-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360