Set of 4 Pcs., Retaining Ring Pliers

Set of 4 Pcs., Retaining Ring Pliers
【Product Specifications】
・Tip angle-Straight
・Tip dim.-1.25mm x 2 pcs,1.8mm x 2 pcs
・Shaft ring dia.-10 to 60mm
・Hole ring dia.-12 to 60mm
・Full length-140mm x 2 pcs, 180mm x 2 pcs
・For inside and outside
・Polishing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA590-12

Part Number
EA590-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.71 €

1 6 Days

Loading...

  1. 1

This page is Set of 4 Pcs., Retaining Ring Pliers, part number EA590-12.
You can find the detail information about specifications and dimensions on part number EA590-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360