• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Inside/Outside Snap Ring Pliers Set (6 Pcs) EA590MC-60

Inside/Outside Snap Ring Pliers Set (6 Pcs) EA590MC-60
【Product Specifications】
・Tip angle-Straight (3 pcs)90° (3 pcs)
・Ring dia.-Shaft 6 to 37mm, hole 9 to 45mm
・Full length-150 to 195mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA590MC-60

Part Number
EA590MC-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

283.29 €

1 6 Days

Loading...

  1. 1

This page is Inside/Outside Snap Ring Pliers Set (6 Pcs) EA590MC-60, part number EA590MC-60.
You can find the detail information about specifications and dimensions on part number EA590MC-60.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360