• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

HD Type Combination Snap Ring Pliers Set EA590MR

HD Type Combination Snap Ring Pliers Set EA590MR
【Product Specifications】
・Tip angle-0°, 15°, 45°, 90°
・Shaft ring dia.-38 to 95mm
・Full length-Around 242mm
・Hole ring dia.-62 to 101mm
・For shaft and hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA590MR

Part Number
EA590MR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

282.35 €

1 6 Days

Loading...

  1. 1

This page is HD Type Combination Snap Ring Pliers Set EA590MR, part number EA590MR.
You can find the detail information about specifications and dimensions on part number EA590MR.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360