[Alphabet & Number] Marking Set EA591HT-4

[Alphabet & Number] Marking Set EA591HT-4
【Product Specifications】
・Alphabet (A to Z), number (0 to 8)
・In steel case※ 6 and 9 are shared.
・Character dim.…4.0mm
・Length…70mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA591HT-4

Part Number
EA591HT-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

196.73 €

1 6 Days

Loading...

  1. 1

This page is [Alphabet & Number] Marking Set EA591HT-4, part number EA591HT-4.
You can find the detail information about specifications and dimensions on part number EA591HT-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360