Open End Ratchet Wrench EA602AJ-28

Open End Ratchet Wrench EA602AJ-28
【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Size-30x32mm
・Length-415mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA602AJ-28

Part Number
EA602AJ-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.73 €

1 6 Days

Loading...

  1. 1

This page is Open End Ratchet Wrench EA602AJ-28, part number EA602AJ-28.
You can find the detail information about specifications and dimensions on part number EA602AJ-28.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360