Torque Driver Set (Adjustable Type) EA723VH-100

Torque Driver Set (Adjustable Type) EA723VH-100
【Product Specifications】
・Driver handle-Hexagonal shaft 1/4" x 155mm
・(+) Bit-#1, #2, #3
・(-)Bit-5.5mm
・Pozi bit-#1・#2・#3
・Hexalobular bit(tamper resistant)-T10・T15・T20・T25・T30
・Hex (+)bit -3・4・5・6mm
・Torque range-1.2 to 3.0N・m
・Minimum scale-0.1N・m
・Accuracy-±6%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723VH-100

Part Number
EA723VH-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

184.77 €

1 6 Days

Loading...

  1. 1

This page is Torque Driver Set (Adjustable Type) EA723VH-100, part number EA723VH-100.
You can find the detail information about specifications and dimensions on part number EA723VH-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360