Solid Carbide Drill EA824AX-5

Solid Carbide Drill EA824AX-5
【Product Specifications】
・Application: Solid carbide straight drill can process materials with hardness of HRc40 at a maximum including steel, non-ferrous metal, stainless steel, super alloy, titanium alloy, and others.
・Blade tip dia. x Length (mm)…5.0 x 62
・Groove Length…25mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824AX-5

Part Number
EA824AX-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.47 €

1 6 Days

Loading...

  1. 1

This page is Solid Carbide Drill EA824AX-5, part number EA824AX-5.
You can find the detail information about specifications and dimensions on part number EA824AX-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360