[R-Type] Center Drill EA824EK-2

[R-Type] Center Drill EA824EK-2
【Product Specifications】
・Angle-R type
・For precision work and round chamfering
・Tip dia. (mm)…2.0
・L (mm)…47
・R…6.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824EK-2

Part Number
EA824EK-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.26 €

1 6 Days

Loading...

  1. 1

This page is [R-Type] Center Drill EA824EK-2, part number EA824EK-2.
You can find the detail information about specifications and dimensions on part number EA824EK-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360