Diamond File (6 Pcs) (Flat, Round) EA826VJ-9

Diamond File (6 Pcs) (Flat, Round) EA826VJ-9
【Product Specifications】
・Full length-140mm
・Coating length-70mm
・Flat-Fine, Second cut, Coarse-grit (EA826VJ-53, -63, -73)
・Round-Fine, Second cut, Coarse-grit (EA826VJ-55, -65, -75)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VJ-9

Part Number
EA826VJ-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

214.56 €

1 6 Days

Loading...

  1. 1

This page is Diamond File (6 Pcs) (Flat, Round) EA826VJ-9, part number EA826VJ-9.
You can find the detail information about specifications and dimensions on part number EA826VJ-9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360