Precision Diamond File Set (4 Pcs) EA826VM-4

Precision Diamond File Set (4 Pcs) EA826VM-4
【Product Specifications】
・Shape-Flat: 5 x 1mm, Round: dia. 3mm,Half-round: 5 x 2mm, crosscut: 5 x 2mm
・Full length-85mm
・Coating length-45mm
・Grip-95mm equipped
・Shaft dia.-3mm
・Grits…#200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA826VM-4

Part Number
EA826VM-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

164.05 €

1 6 Days

Loading...

  1. 1

This page is Precision Diamond File Set (4 Pcs) EA826VM-4, part number EA826VM-4.
You can find the detail information about specifications and dimensions on part number EA826VM-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360