Pliers Holder EA925AB-3

Pliers Holder EA925AB-3
【Product Specifications】
・Material-Nylon (1680 denier), expanded polyethylene, PVC
・Dim. (mm)…200 x 210
・Belt width…60mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925AB-3

Part Number
EA925AB-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.93 €

5 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360