Protective Tape (for Construction) EA944ML-23

Protective Tape (for Construction) EA944ML-23
【Product Specifications】
・Hand tearable. Firmly adheres on uneven surface. Also, it is easy to peel off.
・Dim.-50mm x 50m
・Thickness-0.107mm
・Material-Recycled PET, PET
・Text can be written on the tape with oil-based marker.
・Available for attaching on polyethylene, polypropylene and laminated paper. Possible to paste twice.
・Color…Green

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944ML-23

Part Number
EA944ML-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.72 €

1 6 Days

Loading...

  1. 1

This page is Protective Tape (for Construction) EA944ML-23, part number EA944ML-23.
You can find the detail information about specifications and dimensions on part number EA944ML-23.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360