Tooling Holder EA956FA-40【7 Pieces Per Package】

Tooling Holder EA956FA-40
【Product Specifications】
・Material-Plastic
・Suitable for holding tooling of machining center
・Use this together with EA956FA-1 or -10.
・Dim. (mm)…74 x 137 x 63(H)
・Applicable shank…BT40
・Qty/unit…7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA956FA-40

Part Number
EA956FA-40
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.78 €

7 Pieces Per Package

5 packs 6 Days

Loading...

  1. 1

This page is Tooling Holder EA956FA-40, part number EA956FA-40.
You can find the detail information about specifications and dimensions on part number EA956FA-40.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360