Coolant Valve EA991EE-4【2 Pieces Per Package】

Coolant Valve EA991EE-4
【Product Specifications】
・Specification-ED: set-in typeEE: single-sided male thread, EF: single-sided female thread
・Connection dia.…1/2 x PT1/2 male thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA991EE-4

Part Number
EA991EE-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.96 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Coolant Valve EA991EE-4, part number EA991EE-4.
You can find the detail information about specifications and dimensions on part number EA991EE-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360