ESD Antistatic Screwdriver Set Soft Finish(R) 5 Set 302ESDHK501【5 Pieces Per Package】

ESD Antistatic Screwdriver Set Soft Finish(R) 5 Set 302ESDHK501
【Product Specifications】
・Model number: 302ESDHK501
・Product name: ESD driver set
・Screw #: -
・Quantity: 1 set (5 pieces)
・Surface resistivity: 10^6 - 10^9Ω
・Set content:
・▼(+) 311ESD/PH0 x 60, PH1 x 80, PH2 x 100 (1 piece each)
・▼(-) (302) ESD/3.0 x 100, 4.0 x 100 (1 piece each)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-5899-01

Part Number
3-5899-01
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

116.29 €

5 Pieces Per Package

1 pack 13 Days

Loading...

  1. 1

This page is ESD Antistatic Screwdriver Set Soft Finish(R) 5 Set 302ESDHK501, part number 3-5899-01.
You can find the detail information about specifications and dimensions on part number 3-5899-01.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360