Insulation Pliers & Driver Set 5 Pieces【5 Pieces Per Package】

Insulation Pliers & Driver Set 5 Pieces
【Product Specifications】
・Model number: Z9906VPD5
・Product name: Insulation pliers & screwdriver set
・Quantity: 1 set (5 pieces)
・Set content: Insulation needle-nose plier 200mm, insulation electric works nipper 160mm, insulation flat-head screwdriver 3.5 x 100mm, insulation flat-head screwdriver 5.5 x 125mm, insulation phillips-head screwdriver #2 x 100mm (1 piece each)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-5907-02

Part Number
3-5907-02
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

247.15 €

5 Pieces Per Package

1 pack 15 Days

Loading...

  1. 1

This page is Insulation Pliers & Driver Set 5 Pieces, part number 3-5907-02.
You can find the detail information about specifications and dimensions on part number 3-5907-02.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360