Scissors For Metal 350-M

Scissors For Metal 350-M
【Product Specifications】
・Model number: 350-M
・Overall length (mm): 160
・Hard chrome plating finish
・Application: Bent blade that can cut smooth curve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-3007-02

Part Number
6-3007-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.30 €

1 6 Days

Loading...

  1. 1

This page is Scissors For Metal 350-M, part number 6-3007-02.
You can find the detail information about specifications and dimensions on part number 6-3007-02.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360