Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESP8M1.25
Part Number
|
---|
ESP8M1.25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Neck diameter dn (mm) | Model Type (Type) | Shank square part K | Shank square part Lk | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.13 € | 1 | 6 Days | M8 | 1.25 | 70 | 6.2 | GT6 | 13 | - | - | 2 | 5 | 8 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Surface Treatment | TiCN | Number of Grooves Flutes | 3 |
This page is Excel Spiral Tap ESP, part number ESP8M1.25.
You can find the detail information about specifications and dimensions on part number ESP8M1.25.
Configure
Basic Attributes
Under-head Length Ln(mm)
Neck diameter dn(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Model Type(Type)
Shank square part K
Shank square part Lk
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ESP10M1.5 |
ESP12M1.75 |
ESP4M0.7 |
ESP5M0.8 |
ESP6M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Neck diameter dn (mm) | Model Type (Type) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.79 € | 1 | 6 Days | M10 | 1.5 | 75 | 7 | GT6 | 15 | - | - | 2 | 5.5 | 8 | ||
490.60 € | 1 | 6 Days | M12 | 1.75 | 82 | 8.5 | GT7 | 18 | - | - | 2 | 6.5 | 9 | ||
184.77 € | 1 | 6 Days | M4 | 0.7 | 52 | 5 | GT5 | 7 | 20 | 3.1 | 1 | 4 | 7 | ||
195.31 € | 1 | 6 Days | M5 | 0.8 | 60 | 5.5 | GT5 | 8 | 22 | 3.9 | 1 | 4.5 | 7 | ||
209.10 € | 1 | 6 Days | M6 | 1 | 62 | 6 | GT5 | 10 | 25 | 4.7 | 1 | 4.5 | 7 |