N Spiral Tap NSP

N Spiral Tap NSP
  • Volume Discount
[Features]
It can be used for machining threaded holes.
[Features]
This product can be used universally as it is not treated and its spiral groove can drain chips.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSP4M0.7R

Part Number
NSP4M0.7R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.47 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Screw Types Meter Nominal M4 Pitch, Number of Threading(mm) 0.7
Chamfer threads 2.5 Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Spiral Tap Hole type For through hole / For blind hole Coating Y/N N/A
Surface Treatment Non-Coated Overall Length (L)(mm) 52 shank diameter Ds(mm) 5
Class TAP Limit RFG P2 Thread Length l(mm) 7 Number of Grooves Flutes 3
Under-head Length Ln(mm) 20 Neck diameter dn(mm) 3.1

This page is N Spiral Tap NSP, part number NSP4M0.7R.
You can find the detail information about specifications and dimensions on part number NSP4M0.7R.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360