Dry Cutter, Diamond Saw Blade Series, Gold [Segment Cutter] 2557140001

Dry Cutter, Diamond Saw Blade Series, Gold [Segment Cutter] 2557140001
[Applications]
· For cutting various construction materials such as concrete, bricks, stone materials, roof tiles and tiles.
· The tip and the substrate were instantly welded with a laser beam, making the bonding strength extremely high and ensuring safety.
· A long life and high performance cutter in which heat has only a minimal effect on the diamond abrasive grains, ensuring stable cutting performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2557140001

Part Number
2557140001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.83 €

1 11 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Stone Material / Tile Outer Diameter(mm) 105 Blade thickness(mm) 1.8
Hole Diameter(mm) 20 Blade height(mm) 7

This page is Dry Cutter, Diamond Saw Blade Series, Gold [Segment Cutter] 2557140001, part number 2557140001.
You can find the detail information about specifications and dimensions on part number 2557140001.

Tech Support