Renovating Tool Line Cut V

Renovating Tool Line Cut V
[Features]
· A screw-in type that is easily mountable to disk grinders and which ensures minimal line deviations when cutting.
· The tip is V-shaped, giving it excellent cutting performance in cracks and improving working efficiency.
[Applications]
· For repairing concrete, mortar and cracks and for cutting grooves for injecting caulking material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V-90NS

Part Number
V-90NS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.92 €

1 6 Days

Loading...

  1. 1

Basic information

Wheel Type Rim Type Application For concrete, mortar Outer Diameter(mm) 90
Blade thickness(mm) 10 Hole Diameter(mm) M10

This page is Renovating Tool Line Cut V, part number V-90NS.
You can find the detail information about specifications and dimensions on part number V-90NS.

Tech Support