Noritake Diamond Cutter Super Little Series Platinum Segment

Noritake Diamond Cutter Super Little Series Platinum Segment
[Features]
· An all-rounder that delivers both in terms of sharpness and service life.
[Applications]
· Concrete, mortar, granite, marble, general tile, general roof tile, etc.
[Product specification]
· Outer diameter (mm): 105
· Insert height (mm): 8
· Blade thickness (mm): 2.0
· Hole diameter (mm): 20.0
· Maximum number of rotations during operation (rpm): 14,500
· Hole diameter of included ring (mm): 15
· Dry type
· Segmented type
· JAN code: 4962356700613
· Trusco code: 783-7577
· Weight: 180 g
[Materials/Finish]
· Base metal: tool steel
· Insert: diamond abrasive grain, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3S1PLATINA410

Part Number
3S1PLATINA410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.53 €

1 6 Days

Loading...

  1. 1

This page is Noritake Diamond Cutter Super Little Series Platinum Segment, part number 3S1PLATINA410.
You can find the detail information about specifications and dimensions on part number 3S1PLATINA410.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360