Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Overall Length (mm) | Width (mm) | Height (Minimum Value) (mm) | Height (Maximum Value) (mm) | Particle Size | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
134.86 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 25 | 2 | 6 | Coarse | Comb-shaped | ||
121.16 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 115 | 38 | 3 | 13 | Coarse | Comb-shaped | ||
210.07 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 150 | 50 | 3 | 13 | Coarse | Comb-shaped | ||
113.99 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 3.2 | - | - | Coarse | Round | ||
113.99 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 16 | - | - | Coarse | Square | ||
109.27 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 19 | - | - | Coarse | Square | ||
86.48 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 3.2 | - | - | Coarse | Triangle | ||
86.48 € | 10 Pieces Per Package | 1 pack | 8 Days | 80 | 100 | 8 | - | - | Coarse | Triangle | ||
86.48 € | 10 Pieces Per Package | 1 pack | 8 Days | 80 | 100 | 9.5 | - | - | Coarse | Triangle | ||
108.56 € | 10 Pieces Per Package | 1 pack | 8 Days | 80 | 100 | 13 | - | - | Coarse | Triangle | ||
113.99 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 16 | - | - | Coarse | Triangle | ||
109.27 € | 10 Pieces Per Package | 1 pack | 9 Days | 80 | 100 | 19 | - | - | Coarse | Triangle | ||
112.59 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 25 | 2 | 6 | Fine | Comb-shaped | ||
144.49 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 115 | 38 | 3 | 13 | Fine | Comb-shaped | ||
175.66 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 150 | 50 | 3 | 13 | Fine | Comb-shaped | ||
77.19 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 4.5 | - | - | Fine | Round | ||
138.02 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 16 | - | - | Fine | Round | ||
125.32 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 19 | - | - | Fine | Round | ||
59.65 € | 10 Pieces Per Package | 1 pack | 8 Days | 300 | 100 | 4.5 | - | - | Fine | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 6.4 | - | - | Fine | Square | ||
94.71 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 16 | - | - | Fine | Square | ||
130.64 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 19 | - | - | Fine | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 8 Days | 300 | 100 | 4.5 | - | - | Fine | Triangle | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 6.4 | - | - | Fine | Triangle | ||
71.76 € | 10 Pieces Per Package | 1 pack | 8 Days | 300 | 100 | 9.5 | - | - | Fine | Triangle | ||
94.71 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 16 | - | - | Fine | Triangle | ||
130.64 € | 10 Pieces Per Package | 1 pack | 9 Days | 300 | 100 | 19 | - | - | Fine | Triangle | ||
112.59 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 25 | 2 | 6 | Second cut | Comb-shaped | ||
144.49 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 115 | 38 | 3 | 13 | Second cut | Comb-shaped | ||
175.66 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 150 | 50 | 3 | 13 | Second cut | Comb-shaped | ||
77.19 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 4.5 | - | - | Second cut | Round | ||
138.02 € | 10 Pieces Per Package | 1 pack | 8 Days | 180 | 100 | 16 | - | - | Second cut | Round | ||
125.32 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 19 | - | - | Second cut | Round | ||
59.65 € | 10 Pieces Per Package | 1 pack | 8 Days | 180 | 100 | 4.5 | - | - | Second cut | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 6.4 | - | - | Second cut | Square | ||
94.71 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 16 | - | - | Second cut | Square | ||
130.64 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 19 | - | - | Second cut | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 4.5 | - | - | Second cut | Triangle | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 6.4 | - | - | Second cut | Triangle | ||
94.71 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 16 | - | - | Second cut | Triangle | ||
130.64 € | 10 Pieces Per Package | 1 pack | 9 Days | 180 | 100 | 19 | - | - | Second cut | Triangle | ||
112.59 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 25 | 2 | 6 | Extra fine | Comb-shaped | ||
144.49 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 115 | 38 | 3 | 13 | Extra fine | Comb-shaped | ||
175.66 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 150 | 50 | 3 | 13 | Extra fine | Comb-shaped | ||
94.71 € | 10 Pieces Per Package | 1 pack | 8 Days | 500 | 100 | 9.5 | - | - | Extra fine | Round | ||
138.02 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 16 | - | - | Extra fine | Round | ||
125.32 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 19 | - | - | Extra fine | Round | ||
71.76 € | 10 Pieces Per Package | 1 pack | 7 Days | 500 | 100 | 3.2 | - | - | Extra fine | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 4.5 | - | - | Extra fine | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 6.4 | - | - | Extra fine | Square | ||
71.76 € | 10 Pieces Per Package | 1 pack | 8 Days | 500 | 100 | 9.5 | - | - | Extra fine | Square | ||
91.04 € | 10 Pieces Per Package | 1 pack | 8 Days | 500 | 100 | 13 | - | - | Extra fine | Square | ||
94.71 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 16 | - | - | Extra fine | Square | ||
130.64 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 19 | - | - | Extra fine | Square | ||
59.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 4.5 | - | - | Extra fine | Triangle | ||
71.76 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 8 | - | - | Extra fine | Triangle | ||
94.71 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 16 | - | - | Extra fine | Triangle | ||
130.64 € | 10 Pieces Per Package | 1 pack | 9 Days | 500 | 100 | 19 | - | - | Extra fine | Triangle |
Loading...
Product Type | Oil grindstone |
---|
Configure
Basic Attributes
Particle Size(#)
Overall Length(mm)
Width(mm)
Height (Minimum Value)(mm)
Height (Maximum Value)(mm)
Particle Size
Shape
Type
Filter by standard shipping days
Optional Attributes