ABC DMG Stone【10 Pieces Per Package】

ABC DMG Stone
[Features]
· Optimal for polishing plastic molds, special steel, blades, etc.
· Hardens well in light oil or water and the abrasive grain has good self-sharpening action, eliminating heat generation during polishing, with no clogging.
· The particle size is separated by color and is identifiable at a glance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DMG100-6-3-1000
DMG100-6-3-120
DMG100-6-3-1500
DMG100-6-3-180
DMG100-6-3-2000
DMG100-6-3-240
DMG100-6-3-320
DMG100-6-3-400
DMG100-6-3-600
DMG100-6-3-800
DMG100-13-3-1000
DMG100-13-3-120
DMG100-13-3-1500
DMG100-13-3-180
DMG100-13-3-2000
DMG100-13-3-240
DMG100-13-3-320
DMG100-13-3-400
DMG100-13-3-600
DMG100-13-3-800
DMG100-13-5-1000
DMG100-13-5-120
DMG100-13-5-1500
DMG100-13-5-180
DMG100-13-5-2000
DMG100-13-5-240
DMG100-13-5-320
DMG100-13-5-400
DMG100-13-5-600
DMG100-13-5-800
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Width
(mm)
Height
(mm)

68.24 €

10 Pieces Per Package

1 pack 8 Days 100063

55.98 €

10 Pieces Per Package

1 pack 11 Days 12063

72.63 €

10 Pieces Per Package

1 pack 11 Days 150063

55.98 €

10 Pieces Per Package

1 pack 11 Days 18063

77.00 €

10 Pieces Per Package

1 pack 11 Days 200063

56.85 €

10 Pieces Per Package

1 pack 8 Days 24063

57.72 €

10 Pieces Per Package

1 pack 8 Days 32063

62.98 €

10 Pieces Per Package

1 pack 8 Days 40063

63.87 €

10 Pieces Per Package

1 pack 8 Days 60063

64.74 €

10 Pieces Per Package

1 pack 8 Days 80063

87.52 €

10 Pieces Per Package

1 pack 8 Days 1000133

68.24 €

10 Pieces Per Package

1 pack 11 Days 120133

94.54 €

10 Pieces Per Package

1 pack 11 Days 1500133

68.24 €

10 Pieces Per Package

1 pack 11 Days 180133

98.04 €

10 Pieces Per Package

1 pack 8 Days 2000133

72.63 €

10 Pieces Per Package

1 pack 11 Days 240133

74.37 €

10 Pieces Per Package

1 pack 11 Days 320133

77.00 €

10 Pieces Per Package

1 pack 8 Days 400133

78.76 €

10 Pieces Per Package

1 pack 8 Days 600133

84.02 €

10 Pieces Per Package

1 pack 8 Days 800133

100.67 €

10 Pieces Per Package

1 pack 8 Days 1000135

78.76 €

10 Pieces Per Package

1 pack 11 Days 120135

106.80 €

10 Pieces Per Package

1 pack 8 Days 1500135

78.76 €

10 Pieces Per Package

1 pack 11 Days 180135

112.06 €

10 Pieces Per Package

1 pack 8 Days 2000135

84.02 €

10 Pieces Per Package

1 pack 9 Days 240135

84.89 €

10 Pieces Per Package

1 pack 9 Days 320135

87.52 €

10 Pieces Per Package

1 pack 8 Days 400135

91.04 €

10 Pieces Per Package

1 pack 8 Days 600135

95.41 €

10 Pieces Per Package

1 pack 9 Days 800135

Loading...

  1. 1

Basic information

Overall Length(mm) 100

Tech Support