• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Carbide Rotary Bar Type D/B Series Master Cut D-21

Carbide Rotary Bar Type D/B Series Master Cut D-21
[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-21

Part Number
D-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.37 €

1 11 Days

Loading...

  1. 1

Basic information

Product Type Shank diameter 3 mm Blade tip shape Cross Cut Shape Ball Type
blade diameter(mm) φ4.8 Shank length(mm) 30

This page is Carbide Rotary Bar Type D/B Series Master Cut D-21, part number D-21.
You can find the detail information about specifications and dimensions on part number D-21.

Tech Support