Carbide Rotary Bar Type E/B Series Master Cut E-51

Carbide Rotary Bar Type E/B Series Master Cut E-51
[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-51

Part Number
E-51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.79 €

1 12 Days

Loading...

  1. 1

Basic information

Product Type Shank diameter 3 mm Blade tip shape Cross Cut Shape Oval
blade diameter(mm) φ6.4 Blade Length(mm) 10 Shank length(mm) 30

This page is Carbide Rotary Bar Type E/B Series Master Cut E-51, part number E-51.
You can find the detail information about specifications and dimensions on part number E-51.

Tech Support