Ultra-Hard Rotary Bar Type E C Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type E C Series Spiral Cut (S)
[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E-105S
E-121S
E-141S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shower Material blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)

46.53 €

1 12 Days All Carbideφ6.01050.8

51.45 €

1 12 Days -φ9.516-

68.97 €

1 12 Days -φ12.722-

Loading...

  1. 1

Basic information

Product Type Shank diameter 6 mm Blade tip shape Spiral cut Shape Oval
Shank length(mm) 45

Tech Support