Swordfish Series

Swordfish Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 0821-145
  • 0821-145
  • 0822-145SB
  • 0822-145SB
  • 0825-145SB
  • 0825-145SB
  • 0826-145SB
  • 0826-145SB
The slim head shape and pointed jaws (reliable rotation stopper) enable optimal work even in places where access is difficult.
One side of the gripping surface is convex so that the flat part can be firmly gripped.
The milled grasping part grooves enable small workpieces such as nails, pins, and bolts to be held or pulled out.
Tapered combination pliers that are highly reliable and suitable for a variety of applications (portable use).
The highly powerful joint with high leverage makes cutting easy.
Includes blade for medium-hard and hard wire.
Long-lasting durability and a stable cutting edge.
Constructed of high-quality special tool steel and subjected to multi-stage oil quenching.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0825-145SB

Part Number
0825-145SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.47 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 145
Copper Wire Cutting Performance(φ/mm) 8.0 Single Product/Set Classification Single Item Mass(g) 148
Medium-hard Wire Cutting Capability(φ/mm) 3 Hard Wire Cutting Performance(φ/mm) 2 Main body: option Main Body
Copper Wire Cutting Performance (Multi-core)(mm2) 16.0 Specifications Handle Specifications: comfort, Pliers: chrome plating, flat opening, angled blade (umbrella shaped cut surface), horizontal line grip surface

This page is Swordfish Series, part number 0825-145SB.
You can find the detail information about specifications and dimensions on part number 0825-145SB.

Tech Support