Socket For Impact Wrench (Square Drive 9.5 mm, Deep Thin Type)

Socket For Impact Wrench (Square Drive 9.5 mm, Deep Thin Type)
[Features]
· A thin type that is easy to use in tight spaces.
· Employs the AMBAC system to prevent the pin from jumping out during use.
· Employs Power Fit to prevent the bolts and nuts from slipping.
· Features an easily visible size display in addition to the engraving.
· The new ring type makes it easy to attach the pin and ring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BP3L-12T

Part Number
BP3L-12T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.32 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 12 Overall length (L dimension)(mm) 55
l dimensions(mm) 42 Mass(g) 88 D1(mm) 18
D2(mm) 22 H(mm) 12

This page is Socket For Impact Wrench (Square Drive 9.5 mm, Deep Thin Type), part number BP3L-12T.
You can find the detail information about specifications and dimensions on part number BP3L-12T.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360