Brake Tool Offset Type Set

Brake Tool Offset Type Set

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A replacement head for digital ratchet replacement head type.
· Optimal for torque management and removal work when installing automobile brake pipes and ABS actuators.
* The junction between the extension tool and the wrench is a dedicated design. It cannot be used in combination with other socket wrenches or accessories.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TGX13E1002

Part Number
TGX13E1002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.50 €

1 13 Days

Loading...

  1. 1

Basic information

Product Type Replacement Head Replaceable Head Type Ratchet Head Set Content Brake Tool, Extension Tool: GX13-E100, Brake Tool 10 mm Offset Type: GX13-EMZ10
Allowable Torque(N·m) 25 Mass(g) 250 Features Power Fit, Double Hex

This page is Brake Tool Offset Type Set, part number TGX13E1002.
You can find the detail information about specifications and dimensions on part number TGX13E1002.

Tech Support