Precision 4-Jaw Vise

Precision 4-Jaw Vise
[Features]
· Multiple cavity parallel vise for electric discharge machining, grinding and light cutting of small accessories. Enhances work efficiency.
· Equipped with stoppers that allow multiple workpieces to be positioned with high accuracy.
· The fitting can be easily removed from the main body to allow for sludge cleaning.
· Available in SKS3 (HRC62°) material or martensitic stainless steel (HRC56°) material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPV-404SU
EPV-604
EPV-604SU
EPV-804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Width
(mm)
Height
(mm)
Mouth opening
(mm)
Mouth width
(mm)
Mouth depth
(mm)
Material Quenching hardness Mass
(kg)

2,074.79 €

1 9 Days 9115037403015Martensitic Stainless SteelHRC56°3.5

2,143.37 €

1 9 Days 12522545604520SKS-3HRC62°7.5

2,349.12 €

1 9 Days 12522545604520Martensitic Stainless SteelHRC56°7.5

3,194.15 €

1 9 Days 17526565805530SKS-3HRC62°15.5

Loading...

  1. 1

Basic information

Precision Parallelism/squareness: within 0.003 mm

Tech Support