Ergo Ballpoint Screwdriver

Ergo Ballpoint Screwdriver

Click on this image to zoom in.

Click on this image to zoom in.

  • BE-8702、B​E​-​8​7​0​3、B​E​-​8​7​0​4、B​E​-​8​7​0​5、B​E​-​8​7​0​6、B​E​-​8​7​0​8、B​E​-​8​7​2​5(※写真はイメージです)
  • B​E​-​8​7​1​0(※写真はイメージです)
  • Volume Discount
[Features]
· Ergonomically designed, hand-friendly Ergo handle with elastomer.
· Has been quenched on all surfaces with the tooth ends treated with a black point finish.
· Both ends of the handle are coated with colors that will not fade.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BE-8710

Part Number
BE-8710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.13 €

1 8 Days

Loading...

  1. 1

Basic information

Tip standards Hexagon Overall Length(mm) 311 Weight(g) 304
JAN code 7​3​1​4​1​5​0​0​2​7​7​0​5 Trusco code 498-1031

This page is Ergo Ballpoint Screwdriver, part number BE-8710.
You can find the detail information about specifications and dimensions on part number BE-8710.

Tech Support