Screwdriver Set With Wall Bracket PB 6242

Screwdriver Set With Wall Bracket PB 6242
A screwdriver set with a holder.
The large outer diameter makes it easy to apply torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6242

Part Number
6242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.66 €

1 6 Days

Loading...

  1. 1

Basic information

Tip standards Phillips (+) Single Product/Set Classification Set Product Shaft type Round
Shaft through N/A Bolster N/A Set Content 6190/0, 1, 2, 3
Weight(g) 449

This page is Screwdriver Set With Wall Bracket PB 6242, part number 6242.
You can find the detail information about specifications and dimensions on part number 6242.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360