Mini Cutter

Mini Cutter
[Features]
· A tool used to cut soft steel wires (iron wires) and hard steel wires.
· The special-steel blades are heat-treated optimally to have excellent sharpness and durability.
· The blade closing width can be easily adjusted with the stopper bolts.
· Use of special resin for the grip makes continuous work comfortable.

(i)Remark

  • The plastic grip is not intended for insulation. Do not use the product with electric current flowing items. Aluminum conductors steel reinforced (ACSR) and piano wires cannot be cut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCH-200

Part Number
MCH-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.87 €

1 5 Days

Loading...

  1. 1

Basic information

Cut material Other Cutting Performance(mm) Soft steel wires: 2.0, hard steel wires: 4.0 Overall Length(mm) 210
Cut material detail Soft/hard wires Mass(g) 270

This page is Mini Cutter, part number MCH-200.
You can find the detail information about specifications and dimensions on part number MCH-200.

Tech Support