Hyper Z Spiral Tap ZSP (Part Numbers)

Hyper Z Spiral Tap ZSP
  • Volume Discount
[Features]
・ A high performance general purpose tap with long life and little variation over a wide range of machining work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSP3M0.5R+1

Part Number
ZSP3M0.5R+1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

20.90 €

1 6 Days M30.5-4REG+1 P25.6202.353.26.0

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N N/A Number of Grooves Flutes 3 Torsion Angle 43°

This page is Hyper Z Spiral Tap ZSP, part number ZSP3M0.5R+1.
You can find the detail information about specifications and dimensions on part number ZSP3M0.5R+1.

Variation of this product

Part Number
ZSP10M1.25R+1
ZSP10M1.5R+1
ZSP10M1.5R+2
ZSP3M0.5R+2
ZSP4M0.5R
ZSP4M0.5R+1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

37.49 €

1 6 Days ---7REG+1 P315.7338.555.58

37.49 €

1 6 Days ---7REG+1 P318.9378.255.58

37.49 €

1 6 Days ---7REG+2 P418.9378.255.58

20.90 €

1 6 Days M30.5-4REG+2 P35.6202.353.26.0

30.49 €

1 6 Days M40.5-5REG P16.1233.3547

31.79 €

1 6 Days M40.5-5REG+1 P26.1233.3547

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360