• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Hyper Z Spiral Tap ZSP (Part Numbers)

Hyper Z Spiral Tap ZSP
  • Volume Discount
[Features]
・ A high performance general purpose tap with long life and little variation over a wide range of machining work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSP3M0.5R

Part Number
ZSP3M0.5R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

19.92 €

1 6 Days M30.5-4REG P15.6202.353.26.0

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N N/A Number of Grooves Flutes 3 Torsion Angle 43°

This page is Hyper Z Spiral Tap ZSP, part number ZSP3M0.5R.
You can find the detail information about specifications and dimensions on part number ZSP3M0.5R.

Variation of this product

Part Number
ZSP10M1.25R+1
ZSP10M1.5R+1
ZSP10M1.5R+2
ZSP3M0.5R+1
ZSP3M0.5R+2
ZSP4M0.5R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

37.49 €

1 6 Days ---7REG+1 P315.7338.555.58

37.49 €

1 6 Days ---7REG+1 P318.9378.255.58

37.49 €

1 6 Days ---7REG+2 P418.9378.255.58

20.90 €

1 6 Days M30.5-4REG+1 P25.6202.353.26.0

20.90 €

1 6 Days M30.5-4REG+2 P35.6202.353.26.0

30.49 €

1 6 Days M40.5-5REG P16.1233.3547

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360