Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HSK-F63-MEGA32D-105A
Product Category | Main Body | Spindle types | HSK-F | HSK type | 63 |
---|---|---|---|---|---|
Maximum Allowable Rotational Speed(min-1) | 28000 | Coolant System | Center Through (Blade Through) | φd(mm) | 32 |
φD1(mm) | 71 | L(mm) | 105 | L1(mm) | 33 |
φd(mm) | 70 | Mass(g) | 2,000 | H(mm) | 80 |
Minimum grasp length E(mm) | 64 | Compatible Mega Wrench | MGR70L |