ART 88686 FISCHER Superbond Mortar FIS SB (886860000390000)

ART 88686 FISCHER Superbond Mortar FIS SB 886860000390000
  • Volume Discount

Product Details:

Manufacturer part number: 886860000390000

Brand: REYHER

Price: 98.38

Delivery time: 2 Days


Technical Data:

Größe: 390 ml


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

886860000390000

Part Number
886860000390000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGröße

98.38 €

6 Available 2 Days 10390 ml

Loading...

  1. 1

Basic information

Form FIS SB

This page is ART 88686 FISCHER Superbond Mortar FIS SB, part number 886860000390000.
You can find the detail information about specifications and dimensions on part number 886860000390000.

Variation of this product

Part Number
886860001500000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSGröße

248.78 €

4 Available 2 Days 101500 ml

Tech Support