Arcland Sakamoto Soft Needle-Nose Pliers With Spring

Arcland Sakamoto Soft Needle-Nose Pliers With Spring

Click on this image to zoom in.

Click on this image to zoom in.

  • LR-125SA
  • LR-150SA
  • Volume Discount
[Features]
· Super lightweight. You will not get tired even with long cutting work.
· Slim handle shape that makes it easy to apply force
· Fits softly in the hand with its elastomer-molded grip, and environmentally friendly even when burned.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR-150SA

Part Number
LR-150SA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.64 €

1 7 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Steel Wire Cutting Performance(φ/mm) 1.5
Copper Wire Cutting Performance(φ/mm) 2.6 Stranded Wire Cutting Ability(φ/mm) 2 Product standard size(mm) 165 × 52 × 12
Package size(mm) 207 × 70 × 15 Material Main unit: SCrV Handle part: elastomer, Spring: plastic Hardness 54–62HRC
JAN code 4904781075959 Product weight(g) 96 Package weight(g) 116

This page is Arcland Sakamoto Soft Needle-Nose Pliers With Spring, part number LR-150SA.
You can find the detail information about specifications and dimensions on part number LR-150SA.

Tech Support