7241-Balancer with manual ratchet lock Spring Protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7241080081
7241080082
7241080083
7241080084
7241080085
7241080086
7241080087
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

1,493.50 €

1 13 Days 12 - 20

1,576.53 €

1 13 Days 20 - 30

1,693.01 €

1 13 Days 30 - 45

1,809.50 €

1 13 Days 45 - 60

1,925.03 €

1 13 Days 60 - 75

1,961.89 €

1 13 Days 75 - 90

2,020.93 €

1 13 Days 90 - 100

Loading...

  1. 1

Basic information

Product Type Tool balancer Cable travel(mm) 2000 Ratchet lock manual
Spring protection yes AIR spiral hose no Double cable no

Tech Support