Carbide Rotary Cutter For Cutting Light Metal Alloy, Round-Tip Bud Shape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D08-A
D10-A
D13-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
JAN code

77.72 €

1 14 Days 7.815552041340405085

101.34 €

1 14 Days 9.717552041340405108

136.51 €

1 14 Days 12.726702041340405139

Loading...

  1. 1

Basic information

Product Type Shank Diameter 6 mm Shape Rounded wooden tip Applications For cutting light metal alloy

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360