Victory Rivet Puller

Victory Rivet Puller

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Lightweight and compact.
[Applications]
· For pulling rivets during interior work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120321

Part Number
120321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.25 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 185

This page is Victory Rivet Puller, part number 120321.
You can find the detail information about specifications and dimensions on part number 120321.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360