6349PP Parallel supports-pairs, precision

6349PP Parallel supports-pairs, precision
Parallel supports-pairs, precision Plain parallel, fine-ground, in pairs.
Size data on the product.
Hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height 0.01 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
372508
372516
372524
372532
372540
372557
372565
372573
372581
372599
372607
372615
372623
372631
372649
372656
372664
372672
372680
372698
372706
372714
372722
372730
372748
372755
372763
372771
372789
372797
372805
372813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH Weight

76.42 €

1 5 Days 101164kg

76.42 €

1 5 Days 101270kg

76.42 €

1 5 Days 101376kg

76.42 €

1 5 Days 101482kg

76.42 €

1 5 Days 101588kg

76.42 €

1 5 Days 101694kg

78.83 €

1 5 Days 1017100kg

78.83 €

1 5 Days 1018106kg

78.83 €

1 5 Days 1019112kg

78.83 €

1 5 Days 1020118kg

78.83 €

1 5 Days 1021124kg

78.83 €

1 5 Days 1022130kg

80.02 €

1 5 Days 1023136kg

80.02 €

1 5 Days 1024142kg

80.02 €

1 5 Days 1025148kg

80.02 €

1 5 Days 1026154kg

80.02 €

1 5 Days 1027160kg

83.60 €

1 5 Days 1028164kg

83.60 €

1 5 Days 1029170kg

83.60 €

1 5 Days 1030176kg

83.60 €

1 5 Days 1031182kg

83.60 €

1 5 Days 1032188kg

83.60 €

1 5 Days 1033194kg

83.60 €

1 5 Days 1034200kg

83.60 €

1 5 Days 1035206kg

84.79 €

1 5 Days 1036212kg

84.79 €

1 5 Days 1037218kg

84.79 €

1 5 Days 1038224kg

84.79 €

1 5 Days 1039230kg

84.79 €

1 5 Days 1040236kg

84.79 €

1 5 Days 1041242kg

84.79 €

1 5 Days 1042248kg

Loading...

  1. 1

Basic information

B 3 L 125

Tech Support