6911-BM Key box (mm)

6911-BM Key box (mm)
  • Volume Discount
Key box (metric) with metric hexagon keys DIN 6911 with pilot for DIN 6912 screws, 7-piece set.
Key: CHROM VANADIUM, hardened and nickel-plated.
Box: impact-resistant plastic. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44867

Part Number
44867
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

20.16 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

L x W x H 133 x 72 x 14 Contents: A/F ISO 2936-2, 2.5; DIN 6911-3, 4, 5, 6, 8 mm

Tech Support